Straight Blade Devices, Receptacles, 4-Pole 4-Wire non Grounding receptacles and plugs, 30A 3 Phase,120/208 V, 18-30R, Black, Single Pack.
Image of HBL8330A Straight Blade Devices, Receptacles, 4-Pole 4-Wire non Grounding receptacles and plugs, 30A 3 Phase,120/208 V, 18-30R, Black, Single Pack.

Straight Blade Devices, Receptacles, 4-Pole 4-Wire non Grounding receptacles and plugs, 30A 3 Phase,120/208 V, 18-30R, Black, Single Pack.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL8330A

Straight Blade Devices, Receptacles, 4-Pole 4-Wire non Grounding receptacles and plugs, 30A 3 Phase,120/208 V, 18-30R, Black, Single Pack.

  • Sequenced contacts assure protection
  • Catalog number, ratings and certifications molded in face
  • One piece design power and ground contacts

Standard

General

Application

Heavy Duty

Catalog Number

HBL8330A

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

3

Item Type

Single

Material

Thermoplastic/Composite

Material - Mounting Hardware

Screw Mounting

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-0
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12 AWG through #4 AWG copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Specifications

  • Box Terminals - Copper
  • Contacts - Brass
  • Ground Shunt - Brass
  • Housing - Reinforced Thermoplastic Polyester
  • Mounting Plate - .062 in. (1.5) Pre-Plated steel

Type

Receptacle

UPC

783585015453

Dimensions

Display Size

Standard Sized Product

Length

3.28 in

Weight

0.6 lb

Width

2.75 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Three Phase

Voltage Rating

120/208 VAC

Voltage Rating Description

120/208 VAC

Wattage

6240 W

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

4-Wire Non-Grounding

Wire Size

#12 AWG to #6 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

  • Certified to CSA
  • NEMA® WD-6 Compliant
  • UL Listed File E2186
  • WR Rating

Nema Rating

18-30R

Operational

Horsepower - Maximum

3

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-0
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12 AWG through #4 AWG copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

5