
Brand: CHANCE Utility
Catalog ID: C2031132
The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.
Catalog Number
C2031132
Finish Type
Galvanized
Type
T-Slot Channel Type
UPC
096359013372
Dimensions
8.250 in x 1.500 in x 1.31 in
Height
1.31 in
Length
8.25 in
Weight
0.843 lb
Width
1.5 in
Pallet Quantity
2400