WBP_SA3083_PRODIMAGE
WBP_SA3083_PRODIMAGE
WBP_SA3083_alt_PRODIMAGE

1-Gang Carpet Flange, Rectangular, 6.00" X 4.85", Brushed Aluminum

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SA3083

Flush Concrete Floor Box Series, 1-Gang Carpet Flange, Rectangular, 6.00" X 4.85", Brushed Aluminum

Standard Product

Product details

General

Application

  • In-Floor Delivery Systems

Application - For Use On

Carpet

Catalog Number

SA3083

Color

Aluminum

Construction

Machined

EU RoHS Indicator

Yes

Finish Type

Aluminum

Item Type

Rectangular Carpet Flange

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Series

  • Flush Rectangular - PFB Series
  • Flush Rectangular - B24 Series

Size

1-Gang;2-Gang;3-Gang

Specifications

  • Dimensions - 6.00" x 4.85"
  • Material - Aluminum
  • Size - 1-Gang

Type

Rectangular Carpet Flange

Type of Use

Carpet

UPC

783585854007

Dimensions

Display Size

1-Gang

Length

4.85 in

Width

6 in

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514

Logistics

Carton Quantity

20

Pallet Quantity

3000

Resources and downloads