WBP_S2525_PRODIMAGE
WBP_S2525_PRODIMAGE

1-Gang Cover, Round, Combination 2-1/8"X 3/4" Threaded Opening, Brass

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S2525

Flush Concrete Floor Box Series, 1-Gang Cover, Round, Combination 2-1/8"X 3/4" Threaded Opening, Brass

Standard Product

Product details

General

Application

  • In-Floor Delivery Systems

Application - For Use On

Carpet; Tile; Concrete; Wood

Catalog Number

S2525

Color

Brass

Construction

Machined

EU RoHS Indicator

Yes

Finish Type

Brass

Item Type

Round Cover

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Number Of Outlets

2 1/8" x 3/4"

Series

  • Flush Round - PFB Series
  • Flush Round - B25 Series
  • Flush Round - B24 Series

Specifications

  • Cover Finish - Brass
  • Cover Opening - Combo 2 1/8" x 3/4"
  • Cover Style - Round

Type

Round Cover

UPC

783585118901

Dimensions

Dimensions

3.87 in x 3.87 in x 0.28 in

Display Size

3.88" Dia

Height

0.28 in

Length

3.87 in

Width

3.87 in

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514

Logistics

Carton Quantity

10

Pallet Quantity

3360

Resources and downloads