WBP_SF2725_PRODIMAGE
WBP_SF2725_PRODIMAGE

1-Gang One Piece Cover/Carpet Flange, Round, Combination 2-1/8"X 1" Threaded Opening, Brass

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SF2725

Flush Concrete Floor Box Series, 1-Gang One Piece Cover/Carpet Flange, Round, Combination 2-1/8"X 1" Threaded Opening, Brass

Standard Product

Product details

General

Application

In-Floor Delivery Systems

Application - For Use On

Carpet

Catalog Number

SF2725

Color

Brass

Construction

Machined

EU RoHS Indicator

No

Finish Type

Brass

Item Type

Round Cover Flange Combo

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Number Of Outlets

2 1/8" x 1"

Series

  • Flush Round - PFB Series
  • Flush Round - B25 Series

Specifications

  • Cover Finish - Brass
  • Cover Opening - Combo 2 1/8" x 1"
  • Cover Style - Round
  • Offering - 6.25" Diameter

Type

Round Cover Flange Combo

Type of Use

Carpet

UPC

783585006635

Dimensions

Dimensions

6.25 in x 6.25 in x 0.31 in

Display Size

6.25" Dia

Height

0.31 in

Length

6.25 in

Width

6.25 in

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514

Logistics

Carton Quantity

10

Resources and downloads