WBP_B2537_PRODIMAGE
WBP_B2537_PRODIMAGE
Discontinued

1-Gang, Round, Cast Iron Box, Shallow, Fully Adjustable, Single Service, Brass Top

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

B2537

Flush Concrete Floor Box Series, 1-Gang, Round, Cast Iron Box, Shallow, Fully Adjustable, Single Service, Brass Top

Fully Adjustable; Cast Iron Box; Threaded Hubs

Product details

General

Application

  • Single Service In-Floor Delivery Systems

Application - For Use On

Concrete

Catalog Number

B2537

Color

Brass Flange

Construction

Case Iron

EU RoHS Indicator

No

Knockouts

4) 3/4"

Material

Cast Iron

Mounting Method

Cast Into Concrete

Series

Flush Round - B25 Series

Specifications

  • Cubic Inch Capacity - 30.0 cu. in. (491.6 cm3)
  • Min. Depth of Pour - 3.00" (76.2)
  • Style - Cast Iron

Type

Round Cast Iron Box

UPC

783585102207

Dimensions

Dimensions

4.84 in x 4.84 in x 2.87 in

Height

2.87 in

Length

4.84 in

Width

4.84 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514

Logistics

Carton Quantity

4

Resources and downloads