Image of 1664 1 in. Chase Nipple, Uninsulated
* Representative image
Image of 1664 1 in. Chase Nipple, Uninsulated

1 in. Chase Nipple, Uninsulated

Brand: Raco

Catalog ID: 1664

1 in. Chase Nipple, Uninsulated

Product details

General

Catalog Number

1664

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Nipples

Insulation Type

Uninsulated

Material

Die Cast Zinc

UPC

050169016640

Dimensions

Dimensions

0.859 in x 1.375 in x 1.375 in

Height

1.375 in

Length

0.859 in

Trade Size

1 in

Weight

0.089 lb

Width

1.375 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

250

Minimum Pack Quantity

25

Pallet Quantity

10000

Resources and downloads