2092
* Representative image
2092

1 in. EMT 2-Hole Strap

Brand:

Raco

Catalog ID:

2094

1 in. EMT 2-Hole Strap

Mount EMT conduit with RACO® 2-hole straps. Easliy position the straps with the snap on style. Align the fastener easily with the oversized bolt holes located on the strap.

Product details

Conduit

General

Catalog Number

2094

Conduit Type

EMT

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps

Item Type

4D

Material

Steel

UPC

050169020944

Dimensions

Dimensions

2.944 in x 0.674 in x 1.23 in

Height

1.23 in

Length

2.944 in

Trade Size

1 in

Weight

0.026 lb

Width

0.674 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

33600

Resources and downloads