Image of 2004 1 in. EMT Set-Screw Connector, Uninsulated
* Representative image
Image of 2004 1 in. EMT Set-Screw Connector, Uninsulated

1 in. EMT Set-Screw Connector, Uninsulated

Brand: Raco

Catalog ID: 2004

1 in. EMT Set-Screw Connector, Uninsulated

To bond EMT conduit to a box or enclosure, use RACO® set-screws. Provides concrete-tight connections when taped. Offered either as insulated or uninsulated. Suitable for applications above 600V.

Product details

Conduit

General

Catalog Number

2004

Conduit Type

EMT

Connector Type

Set-Screw

EU RoHS Indicator

Yes

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Steel

UPC

050169020043

Dimensions

Dimensions

1.69 in x 1.68 in x 1.68 in

Height

1.68 in

Length

1.69 in

Trade Size

1 in

Weight

0.198 lb

Width

1.68 in

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity

4800

Resources and downloads