Image of 2053 #1TS 0.75 in Rigid/EMT Conduit Hanger
* Representative image
Image of 2053 #1TS 0.75 in Rigid/EMT Conduit Hanger

#1TS 0.75 in Rigid/EMT Conduit Hanger

Brand: Raco

Catalog ID: 2053

#1TS 0.75 in Rigid/EMT Conduit Hanger

Product details

General

Application

For use in wet or dry locations to support runs of rigid/IMC and EMT conduit from ceilings and walls

Catalog Number

2053

Hanger Size

1

Material

Steel

UPC

050169020531

Dimensions

Dimensions

2.063 in x 0.875 in x 1.063 in

EMT Size

0.5 in

Height

1.063 in

Length

2.063 in

Rigid/IMC Size

0.5 in

Trade Size

0

Weight

0.102 lb

Width

0.875 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

14000

Resources and downloads