WBP_PFBRG2_PRODIMAGE
WBP_PFBRG2_PRODIMAGE

2-Gang Rectangular PVC Box, 3.00" Minimum Depth of Pour

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PFBRG2

Concrete Floorboxes, Flush, 2-Gang Rectangular PVC Box, 3.00" Minimum Depth of Pour

PVC Construction; PVC Conduit Reducers and Closure Plugs Included; Removable Low Voltage Dividers Included

Product details

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

PFBRG2

Color

Gray

Construction

Molded

EU RoHS Indicator

No

Knockouts

6) 1 1/4 in

Material

Thermoplastic

Mounting Method

Cast Into Concrete

Number of Gang(s)

2-Gang

Series

Flush Rectangular - PFB Series

Size

2-Gang

Specifications

  • Cubic Inch Capacity - 14.3 cu. in. (234.3 cm3)
  • Hubs - Six in Number with 1 1/4 Inch
  • Min. Depth of Pour - 3.00" (76.2)
  • Reducers - 1" to 3/4" and 1 1/4" to 1"

Type

2-Gang Rectangular

UPC

783585848310

Dimensions

Dimensions

6.8 in x 5.41 in x 6 in

Height

6 in

Length

6.8 in

Width

5.41 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514

Logistics

Carton Quantity

1

Pallet Quantity

132

Resources and downloads