Image of 1198 2 in. Rigid/IMC Locknut
* Representative image
Image of 1198 2 in. Rigid/IMC Locknut

2 in. Rigid/IMC Locknut

Brand: Raco

Catalog ID: 1198

2 in. Rigid/IMC Locknut

Secure threaded Rigid/IMC conduit to a junction box or enclosure using RACO® locknuts. Locking tangs ensure tight connection to the box or enclosure. Locknuts can also secure the threaded end of a conduit connector inside a box or enclosure.

Product details

Conduit

General

Catalog Number

1198

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Locknuts

Material

Steel

UPC

050169011980

Dimensions

Dimensions

0.234 in x 2.891 in x 2.891 in

Height

2.891 in

Length

0.234 in

Trade Size

2 in

Weight

0.091 lb

Width

2.891 in

Logistics

Pallet Quantity

22050

Resources and downloads

Specifications

Terms and Conditions