Image of 2054 #2TS 1 in Rigid/EMT Conduit Hanger
* Representative image
Image of 2054 #2TS 1 in Rigid/EMT Conduit Hanger

#2TS 1 in Rigid/EMT Conduit Hanger

Brand: Raco

Catalog ID: 2054

#2TS 1 in Rigid/EMT Conduit Hanger

Product details

General

Application

For use in wet or dry locations to support runs of rigid/IMC and EMT conduit from ceilings and walls

Catalog Number

2054

Hanger Size

2

Material

Steel

UPC

050169020548

Dimensions

Dimensions

2.438 in x 0.875 in x 1.203 in

EMT Size

1 in

Height

1.203 in

Length

2.438 in

Rigid/IMC Size

1 in

Trade Size

2

Weight

0.119 lb

Width

0.875 in

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

10000

Resources and downloads