WBP_PFBRFGY3_PRODIMAGE
WBP_PFBRFGY3_PRODIMAGE

3-Gang Non-Metallic Carpet Flange, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PFBRFGY3

Concrete Floorboxes, Flush, Rectangular PVC Box Series, 3-Gang Non-Metallic Carpet Flange, Gray

Mounting Clips Included; For Non-Metallic Rectangular Floorbox Carpet Applications

Product details

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

PFBRFGY3

Color

Gray

Construction

Molded

EU RoHS Indicator

No

Item Type

Rectangular Carpet Flange

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Series

Flush Rectangular - PFB Series

Size

3-Gang

Specifications

  • Dimensions - 6.00" x 11.35"
  • Number of Gangs - 3-Gang

Type

Rectangular Carpet Flange

Type of Use

Carpet

UPC

783585848389

Dimensions

Display Size

3-Gang

Length

6 in

Width

11.35 in

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514

Logistics

Carton Quantity

4

Pallet Quantity

360

Resources and downloads