Image of 38SWBOX 38SWBOX, 3/8" Split Washer, Silicon Bronze
Image of 38SWBOX 38SWBOX, 3/8" Split Washer, Silicon Bronze

38SWBOX, 3/8" Split Washer, Silicon Bronze

Brand: Burndy

Catalog ID: 38SWBOX

Silicon Bronze Split Lock ,3/8 Stud.

  • DURIUMâ„¢ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Product details

General

Application

Designed to prevent a nut from loosening

Catalog Number

38SWBOX

Connector Type

Washer - Split

EU RoHS Indicator

Yes

Material

SILICON BRONZE

Sub Brand

DURIUM

Trade Name

DURIUMâ„¢

Type

Washer-Split Spring

UPC

781810012581

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.375

Dimension - Inside Diameter inch

0.39

Dimension - Outside Diameter inch

0.683

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Pallet Quantity

48000