4.5-Ton OEM Pneumatic Bench Press, #8 AWG - 4/0 AWG
Request a Quote
Brand:
Burndy
Catalog ID:
OEM840NCP
4.5T OEM Pneumatic Bench Press.
Product details
Resources and downloads
Product details
General
Application
Crimping
Application - For Use On
Use with UM, U and W Dies
Die Type
UM Die
Tool Type
Pneumatic Press
Type
Crimper
UPC
781810660379
Dimensions
Dimensions
18.56 in x 10.26 in x 22.01 in
Height
22.01 in
Length
18.56 in
Weight
61 lb
Width
10.26 in
Conductor Related
Crimping Ranges
Installs #8 - 4/0 AWG
Certifications And Compliance
Standards - RoHS Compliance Status
EX
Logistics
Package Contents
Bench Press, foot switch (accessories sold separately)
Resources and downloads
Sales Drawings
50024706
SDS
Non-Detergent Motor Oil SDS (2013-06)