BUR_PPHID-264553_N14HET9
BUR_PPHID-264553_N14HET9

Alloy Steel N Die, AN26-20 AMBER

Brand:

Burndy

Catalog ID:

N14HET25V1

Alloy Steel N Die, AN26-20 AMBER.

Product details

General

Application

Crimping

Application - For Use On

Use with M8ND Crimper

Catalog Number

N14HET25V1

Color Code

Yellow; Red; Blue

Die Type

N Die

Type

Die

UPC

781810029596

UPC 12 Digit

7818100295966

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Package Contents

Die only

Resources and downloads

Specifications

Product Cross Section Image(s)

Sales Drawings