Burndy_SKU_Braid
Burndy_SKU_Braid

B4F12N Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B4F12N

Cu Flexible Braid, 2 Holes 2 Ferrule, 1.75" Spacing, 12.00" L, Amp Rating: 1000(Indoor) 1200(Outdoor)

Product details

General

Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
Y
UPC
781810005316
UPC 12 Digit
7818100053166

Dimensions

Dimension - D inch
3.00 in
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
305 mm
Dimension - Length Overall inch
12.00 in
Dimension - N inch
0.62 in
Dimension - Pad Width inch
1.50 in
Length
12 in

Electrical Ratings

Rating - Indoor Amperage
1000 A
Rating - Outdoor Amperage
1200 A

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Resources and downloads

Product Cross Section Image(s)

Sales Drawings