Burndy_SKU_Braid
Burndy_SKU_Braid

BF18 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BF18

Flexible Cu Braid Jumper, 18" L, Amp Rating: 360(Indoor), 430(Outdoor)

Features: Flexible Braid Jumper, Dimension T: 0.25 IN, Length: 18 IN, Width: 1.19 IN, Number Of Braids (ferrule): 1, Dimension K: 0.44 IN

Product details

General

Application
For Use On: Designed to take up linear expansion and contraction, compensate for misalignment and absorb vibratory movement of electrical equipment and devices
Connector Type
Braid
Construction Material - Main
Copper
EU RoHS Indicator
Yes
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
Type
B, Flexible
UPC
781810005125
UPC 12 Digit
7818100051255

Dimensions

Dimension - D inch
3.00 in
Dimension - Hole Size inch
0.44 in
Dimension - L Length Overall mm
457 mm
Dimension - Length Overall inch
18.00 in
Dimension - N inch
0.75 in
Dimension - Pad Width inch
1.19 in
Length
18 in

Electrical Ratings

Rating - Indoor Amperage
360 A
Rating - Outdoor Amperage
430 A

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings