Image of CFOFR CFOFR, Black Cover, Flame retardant cover for YH292C or YHYH298C, 250 kcmil H-Tap
Image of CFOFR CFOFR, Black Cover, Flame retardant cover for YH292C or YHYH298C, 250 kcmil H-Tap

CFOFR, Black Cover, Flame retardant cover for YH292C or YHYH298C, 250 kcmil H-Tap

Brand: Burndy

Catalog ID: CFOFR

H Tap Flame Retardent Cover, 2 AWG Max Conductor, 0.80" Max Connector Length.

Product details

General

Application

Cover

Catalog Number

CFOFR

Color

Black

Color Code

Brown

Connector Type

H-TAP COVERS BLACK

EU RoHS Indicator

Yes

Fire Resistance

Yes

Insulation

Y

Material

POLYCARBONATE

Operating Temperature

90 °C

Plated

N

Plating Type

Unplated

Sub Brand

CRIMPIT

Temperature Rating

194

Trade Name

CRIMPITâ„¢

Type

CF-FR, Flame Retardant

UPC

781810132388

UPC 14 Digit GTIN

00781810132388

Dimensions

Dimension - Height inch

1.90 in

Dimension - L Length Overall mm

86 mm

Dimension - Length Overall inch

3.39 in

Dimension - Maximum Conductor Size Accommodated

2 AWG

Dimension - Width inch

1.49 in

Thickness

0.08 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

600 V

Conductor Related

Conductor - AL Str Size

2 AWG

Conductor - Copper Str Compact Size

2 AWG

Conductor - Copper Str Size

2 AWG

Conductor - Copper Str Size Range

#2 AWG

Conductor - Material

COPPER

Conductor - Max Length

0.80 in

Conductor Type

CODE/FLEX

Wire Size

2 AWG

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Pallet Quantity

3600