Image of MCCBP700 Cabinet Components, Filler Panel, 7"
Image of MCCBP700 Cabinet Components, Filler Panel, 7"

Cabinet Components, Filler Panel, 7"

Brand: Hubbell Premise Wiring

Catalog ID: MCCBP700

Cabinet Components, Filler Panel, 7"

Product details

General

Catalog Number

MCCBP700

EU RoHS Indicator

Yes

Specifications

  • Color - Black
  • Material - Aluminum

Type

Filler Panels

UPC

662620783734

Certifications And Compliance

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern

Logistics

Carton Quantity

1

Resources and downloads

Specifications