WBP_HCT10114K_PRODIMAGE
WBP_HCT10114K_PRODIMAGE
WBP_HCT10114K_app-2_PRODIMAGE
WBP_HCT10114K_bckgnd_PRODIMAGE
+1
WBP_HCT10114K_app-1_PRODIMAGE

CableTrak Kits with Brackets, 4', 252 Series

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HCT25234K

CableTrak Kits with Brackets, 4', 252 Series

Standard Product

Product details

General

Application

  • Cable and Hose Carrier

Catalog Number

HCT25234K

Color

Black

EU RoHS Indicator

No

Item Type

CableTrak Extender Kit

Material

Nylon, Fiberglass Reinforced

Performance

  • Environmental - Max. Operating Speed - 600 FPM (feet per minute), 180 MPM (meters per minute).
  • Environmental - Max. Unsupported Travel Distance - HCT16 Series without sag 9 ft. (2.8 m) with sag 10.5 ft. (3.2 m)
  • HCT25 Series without sag 13.5 ft. (4.1 m) with sag 17 ft. (5.2 m)
  • Environmental - Operating Temperature - Continuous +20°F to +100°F (-7°C to 38°C)
  • Intermittent* -40°F to +220°F (-40°C to 104°C).

Specifications

  • Applications - Machine tool, robotic automation, material handling
  • Material - Fiberglass reinforced nylon

UPC

783585343587

Dimensions

Depth

1.75

Display Size

Standard Sized

Width

4.25 in

Electrical Ratings

Connectivity

Snap Together Sections

Conductor Related

Wire Size

3.825"