YA42A3_image
YA42A3_image

YA39A3, Al Compression, 1-Hole, 5/8" Stud, AL9CU, 750 kcmil

Brand:

Burndy

Catalog ID:

YA39A3

AL Terminal, AL9CU, Internal Chamfer, Tin Plated, Prefilled PENETROX™ A13, End Cap, UL/CSA, 90°C, Up to 35kV, Color Code, Die Index.

Features: Type YA-A Aluminum Tin-Plated Compression HYLUG Terminals Are Dual-Rated And Designed For Use On Both Aluminum And Copper Conductors From #12 Solid Through 2000 KCMIL, They Are Designed For Heavy Duty Applications To 35 KV, YA-A Terminals Are Prefilled With PENETROX, And Assembled With Color-Coded End Caps, Available With One, Two, And Four-Hole NEMA Tongues, The Aluminum HYLUG Terminals Are Designed For A Permanent Trouble-Free Electrical Termination, Manufactured From High Conductivity, Wrought Aluminum With Heavy Duty Wall Thickness: Provides Maximum Conductivity, Low Resistance And Ductility For An Excellent Combination Of Electrical And Crimp Forming Properties, Electro-Tin Plated: Provides Durable Long Lasting Corrosion Resistance, Internally Bevelled Barrel: Provides Easy Cable Insertion, Meets UL486B 90 DEG C Requirements: Provides A Quality Electrical Dual Connection, Connector Is Clearly Marked With Wire Size, Die Index, Color-Code And The Proper Number And Location Of Crimps: Provides Easy Identification And Tooling Recommendation For A Proper Compression Which Forms A Homogeneous Mass Resulting In An Excellent Electrical Connection, Factory Prefilled With PENETROX Oxide Inhibiting Compound: Oxide Inhibiting Compound Contains Homogeneously Suspended Metallic Particles To Penetrate The Wires Oxides, Establish Electrical Continuity And Forms An Airtight Connection, Color-Coded End Caps Inserted In Barrel End: Prevents Foreign Materials From Entering And Contaminating The Connector Prior To Usage Plus Identifies The Proper Color-Coded Die For A Reliable Connection, UL Listed 90 DEG C, 600 V - 35 KV, Finish: Electro-Tin Plated, Wire Strip Length: 2-7/8 IN, Temperature Rating: 90 DEG C, Color Code: Yellow, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y39, Y750 Tool, U39ART-2 Die, (4), Y46 Tool, U39ART-2 Die With PUADP-1 Adapter, (4), Dieless Tools (number Of Crimps): Hydraulic HYPRESS: Y644HS Tool, (1), Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (4), Die Index: 936

Product details

General

Application
Wire Termination
Color Code
Yellow
Connector Type
DUAL RATED
Die Index
936
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
ALUMINUM
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYLUG
Temperature Rating
194
Trade Name
HYLUG™
Type
YA-A, Dual Rated
UPC
781810752067
UPC 12 Digit
7818107520677

Dimensions

Dimension - B Length fraction
2-7/16 in
Dimension - B Length inch
2.46 in
Dimension - Bolt Hole Size inch
0.66 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.63
Dimension - D inch
1.88 in
Dimension - Hole Size fraction
5/8
Dimension - Hole Size inch
0.69
Dimension - Hole Size mm
17.5 mm
Dimension - L Length Overall mm
147 mm
Dimension - Length Overall inch
5.80 in
Dimension - N inch
0.88 in
Dimension - Outside Diameter inch
1.46 in
Dimension - Pad Width inch
2.05 in
Dimension - Strip Length inch
2 7/8
Dimension - Stud Size fraction
5/8
Dimension - Stud Size inch
5/8
Dimension - Thread Size
5/8 in
Dimension - Z (inch)
1.00 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - AL Str Size
700 KCMIL-750 KCMIL
Conductor - AL Str Size Range
700 kcmil - 750 kcmil
Conductor - Copper Str Size
700 KCMIL;750 KCMIL
Conductor - Copper Str Size Range
700 kcmil - 750 kcmil
Conductor - Material
ALUMINUM / COPPER
Conductor Size
700 KCMIL;750 KCMIL
Conductor Type
CODE
Wire Size
700 KCMIL;750 KCMIL

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
3

Resources and downloads

Customer Notices

Sales Drawings