Brand:
Burndy
Catalog ID:
YA46A3
Features:Compression Terminal, UL Listed 90 DEG C, 600 Volts to 35 KV, , Finish: Electro-Tin Plated, Temperature Rating: 90 DEG C, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y39, Y750, Y46 Tool, L46ART Die, (2), Color Code: Red, Die Index: 478, Wire Strip Length: 2-3/4 IN
Application
Catalog Number
Color Code
Connector Type
Construction Material - Main
Die Index
EU RoHS Indicator
Feature - Barrel Style
Feature - Barrel Type
Finish Type
Material
Physical Attribute - Number of Holes
Physical Attribute - Tongue Type
Plated
Plating Type
Temperature Rating
Trade Name
Type
UPC
UPC 12 Digit
Dimension - B Length fraction
Dimension - B Length inch
Dimension - Bolt Hole Size inch
Dimension - Bolt Size fraction
Dimension - Bolt Size inch
Dimension - D inch
Dimension - Hole Size fraction
Dimension - Hole Size inch
Dimension - Hole Size mm
Dimension - L Length Overall mm
Dimension - Length Overall inch
Dimension - N inch
Dimension - Outside Diameter inch
Dimension - Pad Width inch
Dimension - Strip Length inch
Dimension - Stud Size fraction
Dimension - Stud Size inch
Dimension - Thread Size
Dimension - Z (inch)
Physical Attribute - Tongue Angle
Voltage - Maximum
Voltage Rating
Conductor - AL Str Size
Conductor - AL Str Size Range
Conductor - Copper Str Size
Conductor - Copper Str Size Range
Conductor - Material
Conductor Size
Conductor Type
Wire Size
Certification - CSA Approved
Certification - cULus
Certification - ETL
Certification - UL Recognized
Industry Standard(s)
Standards - Industry Standards Met
Standards - RoHS Compliance Status
UL Listed
Carton Quantity
Pallet Quantity