WBP_FBMPREC_PRODIMAGE
WBP_FBMPREC_PRODIMAGE

Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, (1) StyleLine/Decorator Opening

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

FBMPREC

Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, (1) StyleLine/Decorator Opening

Horizontial 1-Gang Sub-Plate with (1) StyleLine/Decorator Opening

Product details

General

Application

  • For Use in Recessed Floor Box

Application - For Use On

Concrete; Raised Access; Wood

Catalog Number

FBMPREC

Color

Metallic

Construction

Stamped

Cover Shape

Rectangle; Round

Cover Type

Rectangle; Round

EU RoHS Indicator

Contact Manufacturer

Material

Pre Galvanized Steel

Mounting Method

Mounts to Box

Mounting Type

(1) Screw Mount

Series

  • Recessed - CFB Series
  • Recessed Rectangular - AFB Series

Size

2-Gang;4-Gang;6-Gang

Type

2, 4, & 6-Gang Recessed Floor Box Mounting Plates

UPC

783585191553

Certifications And Compliance

Industry Standard(s)

cULus

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

15

Pallet Quantity

5670