KIL_L_EMI15
KIL_L_EMI15

EMI15 - EMI Series - Aluminum 150W Incandescent Light Fixture - 250VAC Max

Brand:

Killark

Catalog ID:

EMI15

EMI Series - Aluminum 150W Incandescent Light Fixture - 250VAC Max

Factory sealed - no external seal needed. Simply wire mounting cap and thread on fixture to install. Corrosion resistant - copper-free aluminum die-cast construction. Baked powder epoxy finish, electrostatically applied. Exposed hardware is 316 grade stai

Product details

General

Catalog Number

EMI15

Color

Tan

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Medium Base

Light Source

Incandescent

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Luminaire Only

Operating Cycles

10,000 hrs

Optic Type

Glass Globe - Fluted

Series

EM

Type

Aluminum Incandescent Fixture

UPC

783936143248

Dimensions

Dimensions

12.75 in x 7.55 in x 7.55 in

Gross Weight with Packaging

9.2

Height

7.55 in

Length

12.75 in

Width

7.55 in

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120-277 VAC

Wattage

150 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Resources and downloads