KIL_L_EZL
KIL_L_EZL

EZL10030 - EZL Series LED High Bay/ Low Bay, Hazardous Rated 100 Watt, 120-277 VAC 5000K, 10903 Lumens

Brand:

Killark

Catalog ID:

EZL10030

EZL Series LED High Bay/ Low Bay, Hazardous Rated 100 Watt, 120-277 VAC 5000K, 10903 Lumens

The EZL Series LED High Bay/ Low Bay fixtures are high quality explosion proof light fixtures. Designed to go into the harshest environments where explosive vapors are present .

Product details

General

Catalog Number

EZL10030

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumen Range

10,001-15,000 lm

Lumens

10903

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Luminaire Only

Optic Type

Glass Globe - Clear

Series

EZL

UPC

783936131481

Dimensions

Weight

36 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

109

Voltage Rating

120-277 VAC

Wattage

100 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2