BUR_GAR1926_PRODIMAGE
BUR_GAR1926_PRODIMAGE
BUR_GAR1926-1_PRODIMAGE

GAR2129, Mechanical Grounding Connector, Cable to Rod or Pipe

Brand:

Burndy

Catalog ID:

GAR2129

Mechanical Grounding Connector, Cable to Rod or Pipe, 2/0 AWG (Sol) -250 kcmil, 3-1/2" Pipe, 3-1/2"-4" Rod, Bright Dipped.

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

Features: High Copper Alloy Ground Connector For Joining A Range Of Cable, Parallel Or At Right Angles To Rod Or Tube, Especially Good For Fence Posts, High Copper Alloy Cast Body With DURIUM U-Bolts, Nuts And Lockwashers, Permit Entire Connection To Be Buried In Ground Or Concrete Without Danger Of Corrosion, One-Wrench Installation, UL467 Listed, Acceptable For Direct Burial, Ground Rod Size: 3-1/2 - 4 IN, Tube (ips) Size: 3-1/2 IN, Width: 5-3/8 IN, Height: 6-1/4 IN, Installation Torque: 240 IN-LB

Product details

General

Application

For Joining A Range Of Cable, Parallel Or At Right Angles To Rod Or Tube, Direct Burial Cable, Fence Post

Catalog Number

GAR2129

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

Plated

N

Plating Type

Bright Dipped

Sub Brand

MECHANICAL CONNECTOR

Type

GAR

U Bolt Type

264

UPC

781810237007

UPC 12 Digit

7818102370077

Dimensions

Dimension - B Length inch

4.00 in

Dimension - Height fraction

6-1/4 in

Dimension - Height inch

6.25 in

Dimension - Height mm

158.8 mm

Dimension - L Length Overall mm

46 mm

Dimension - Length Overall inch

1.81 in

Dimension - Outside Diameter inch

4.00 in

Dimension - Width fraction

5-3/8 in

Dimension - Width inch

5.31 in

Dimension - Width mm

135 mm

Conductor Related

Conductor - Copper Solid Size

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

2/0 AWG- 250 Kcmil

Conductor - Copper Str Size

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

1/0 -250 kcmil

Conductor - Copper Tube Std Size

3 1/2 IPS IPS

Conductor - Copper Tube Std Size Range

3 1/2 IPS IPS

Conductor - Pipe or Round Tube Size

3 1/2 in

Conductor - Rod Size

3.5 - 4.0 in

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes