BUR_PPHID-264206_GAR-TN
BUR_PPHID-264206_GAR-TN

GAR224C, Mechanical Grounding Connector, Cable to Rod or Pipe

Brand:

Burndy

Catalog ID:

GAR224C

Mechanical Grounding Connector, Cable to Rod or Pipe, 8 AWG (Sol.) - 4 AWG (Str.), 4" to 4-1/2" Rod, 4" Pipe, Bright Dipped.

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

Features: High Copper Alloy Ground Connector For Joining A Range Of Cable, Parallel Or At Right Angles To Rod Or Tube, Especially Good For Fence Posts, High Copper Alloy Cast Body With DURIUM U-Bolts, Nuts And Lockwashers, Permit Entire Connection To Be Buried In Ground Or Concrete Without Danger Of Corrosion, One-Wrench Installation, UL467 Listed, Acceptable For Direct Burial, Tube (ips) Size: 4 IN, Ground Rod Size: 4 - 4-1/2 IN, Width: 5-7/8 IN, Height: 6-3/8 IN, Installation Torque: 240 IN-LB

Product details

General

Application

For Joining A Range Of Cable, Parallel Or At Right Angles To Rod Or Tube, Direct Burial Cable, Fence Post

Catalog Number

GAR224C

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

Plated

N

Plating Type

Bright Dipped

Sub Brand

MECHANICAL CONNECTOR

Type

GAR

U Bolt Type

261

UPC

781810237205

UPC 12 Digit

7818102372055

Dimensions

Dimension - B Length inch

4.50 in

Dimension - Height fraction

6-3/8 in

Dimension - Height inch

6.38 in

Dimension - Height mm

162.1 mm

Dimension - L Length Overall mm

33 mm

Dimension - Length Overall inch

1.31 in

Dimension - Outside Diameter inch

4.50 in

Dimension - Width fraction

5-7/8 in

Dimension - Width inch

5.81 in

Dimension - Width mm

148 mm

Conductor Related

Conductor - Copper Solid Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG

Conductor - Copper Solid Size Range

8 AWG-4 AWG

Conductor - Copper Str Size

9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Str Size Range

9 AWG-4 AWG

Conductor - Copper Tube Std Size

4 IPS IPS

Conductor - Copper Tube Std Size Range

4 IPS IPS

Conductor - Pipe or Round Tube Size

4 in

Conductor - Rod Size

4.0 - 4.5 in

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes