BUR_GAR3905BU_PRODIMAGE
BUR_GAR3905BU_PRODIMAGE
BUR_GAR3905BU-5_APPIMAGE
BUR_GAR3905BU-1_PRODIMAGE
+2
BUR_GAR3905BU-3_APPIMAGE

GAR3905BU, Mechanical Grounding Connector, Conductor to Water Pipe

Brand:

Burndy

Catalog ID:

GAR3905BU

Mechanical Grounding Connector, Conductor to Water Pipe, 4-4/0 AWG, 4"-5" Pipe, 3/8" Stud. Silicon bronze hardware.

  • Cable clamp swivels at 90°
  • One-wrench installation for simplified installation
  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • High conductivity copper ground connector for connecting a small/medium range copper ground conductor to water pipe, structural and reinforcing rod shapes

Features: Type GAR-BU Is A High-Conductivity Copper Ground Connector For Connecting A Small To Medium Range Copper Ground Conductor To Water Pipe As Well As Structural And Reinforcing Rod Shapes, Cable Clamp Swivels At 90 DEG, Permits Parallel Grounding Of One Pipe Or A 90 DEG Cable Run For Grounding Several Parallel Pipes, One-Wrench Installation, Simplified Installation, DURIUM Silicon Bronze Hardware (-BU Series), Long Lasting Corrosion Resistance And Acceptable For Direct Burial In Earth Or Concrete, UL467 Listed, Provides Quality Assurance To Recognized Industry NEC Standards From An Independent Party, Tube (ips) Size: 4 - 5 IN, Ground Rod Size: 4 - 5 IN, Installation Torque: 240 IN-LB, Height: 7.5 IN, Width: 7.5 IN

Product details

General

Application

For Connecting A Small To Medium Range Copper Ground Conductor To Water Pipe As Well As Structural And Reinforcing Rod Shapes

Catalog Number

GAR3905BU

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

200 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GAR-BU

U Bolt Type

422

UPC

781810001523

UPC 12 Digit

7818100015233

Dimensions

Dimension - B Length inch

1.75 in

Dimension - Height inch

7.50 in

Dimension - Height mm

190.5 mm

Dimension - Length Overall inch

1.75 in

Dimension - Outside Diameter inch

5.56 in

Dimension - Width inch

7.50 in

Dimension - Width mm

191 mm

Conductor Related

Conductor - Copper Solid Size Range

4 AWG - 4/0 AWG

Conductor - Copper Str Size

4;3;2;1;1/0;2/0;3/0;4/0

Conductor - Copper Str Size Range

4-4/0

Conductor - Copper Tube Std Size

4;5

Conductor - Copper Tube Std Size Range

4-5

Conductor - Pipe or Round Tube Size

4 - 5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Resources and downloads