WBP_HGBL06D_PRODIMAGE
WBP_HGBL06D_PRODIMAGE
WBP_HGBL06D_TLF_PRODIMAGE
WBP_HBBB14210A_HGBL06D_app_PRODIMAGE

Grounding and Bonding, Lug, #6 AWG, Double Hole, 1/4" ID Spaced 5/8", 50 Pack

Brand:

Hubbell Premise Wiring

Catalog ID:

HGBL06D

Grounding and Bonding, Lug, #6 AWG,Double Hole, 1/4" ID Spaced 5/8", 50 Pack

Product details

General

Catalog Number

HGBL06D

Style

Double

UPC

662620310503

Dimensions

Bend (Degrees)

180 °

Dimension - Hole Size inch

0.25"

Conductor Related

Conductor - Copper Flex H Tap

0

Logistics

Carton Quantity

50

Resources and downloads

Specifications