Image of SFHC14BK HDMI, Keystone, Snap-Fit, 1.4, A/A, Black
Image of SFHC14BK HDMI, Keystone, Snap-Fit, 1.4, A/A, Black

HDMI, Keystone, Snap-Fit, 1.4, A/A, Black

Brand: Hubbell Premise Wiring

Catalog ID: SFHC14BK

HDMI, Keystone, Snap-Fit, Feed-Thru, 1.4A, A to A, Black

  • HDMI
  • Keystone
  • Snap-Fit
  • 1.4
  • A/A

HDMI

Product details

General

Catalog Number

SFHC14BK

Color

Contact

Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION AV Keystone Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Feedthrough

Temperature Rating

Per TIA

Type

HDMI

UPC

662620306698

Dimensions

Display Size

1-Unit

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Pallet Quantity

15400

Resources and downloads