HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

50X125HEBBOX, 1/2" x 1-1/4" Hex Bolt, Silicon Bronze

Brand:

Burndy

Catalog ID:

50X125HEBBOX

Silicon Bronze Bolt, 1.25 in L, Hexagonal bolts,Thread size:1/2-13.

  • DURIUMâ„¢ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Features: Thread Size: 1/2-13, Package: Box, Stud Length: 1-1/4 IN

Product details

General

Application

Grounding;Distribution;Substation;Transmission

Catalog Number

50X125HEBBOX

Connector Type

Bolt - Hex

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

480 LBS/in

Material

SILICON BRONZE

Sub Brand

HARDWARE BOLT, DURIUM

Trade Name

DURIUMâ„¢

Type

HEB, Hexagonal Bolts

UPC

781810011768

UPC 12 Digit

7818100117688

Dimensions

Dimension - B Length fraction

1-1/4 in

Dimension - B Length inch

1.25 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5 in

Dimension - Length Overall inch

1.25 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Pallet Quantity

19600

Resources and downloads