HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

62X125HEBBOX, 5/8" x 1-1/4" Hex Bolt, Silicon Bronze

Brand:

Burndy

Catalog ID:

62X125HEBBOX

Silicon Bronze Hexagonal Head Bolt, 1-1/4 IN L, 5/8 IN-11 Thread Size

  • DURIUMâ„¢ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Product details

General

Catalog Number

62X125HEBBOX

Connector Type

Bolt - Hex

Material

SILICON BRONZE

Trade Name

DURIUMâ„¢

UPC

781810819036

UPC 12 Digit

7818108190366

Dimensions

Dimension - B Length fraction

1-1/4 in

Dimension - B Length inch

1.25 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.625 in

Dimension - Thread Size

5/8-11

Dimension - Threads per inch

11

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Pallet Quantity

9800

Resources and downloads