Image of HM2C Horizontal Cable Management, M Series, 2-Unit, With Cover, Black
Image of HM2C Horizontal Cable Management, M Series, 2-Unit, With Cover, Black
Image of HM2C Horizontal Cable Management, M Series, 2-Unit, With Cover, Black
Image of HM2C Horizontal Cable Management, M Series, 2-Unit, With Cover, Black
Image of HM2C Horizontal Cable Management, M Series, 2-Unit, With Cover, Black

Horizontal Cable Management, M Series, 2-Unit, With Cover, Black

Brand: Hubbell Premise Wiring

Catalog ID: HM2C

Horizontal Cable Management, M Series,2-Unit, With Cover, Black

  • 2-Unit
  • With Cover
  • Black

Product details

General

Application

Horizontal

Catalog Number

HM2C

Type

Covers

UPC

662620553535

Logistics

Carton Quantity

1

Resources and downloads

Specifications