BUR_PPHID-264221_KC
BUR_PPHID-264221_KC

KC26B1NSP, SERVIT POST Mechanical Connector, Cable to Flat

Brand:

Burndy

Catalog ID:

KC26B1NSP

Mechanical Connector; Cable to Flat; #2 - 2/0 Stranded or #2 - 3/0 Solid; Connector supplied with split lock washer and nut

Product details

General

Catalog Number

KC26B1NSP

Material

Bronze, Leaded, Commercial

Plated

N

Plating Type

Unplated

Stud Installation Torque inch pounds

480 LBS/in

Trade Name

SERVIT POSTâ„¢

Type

KC and K2C Series

UPC

781810459287

UPC 12 Digit

7818104592877

Dimensions

Dimension - B Length inch

1.04 in

Dimension - Body Width inch

0.88 in

Dimension - D inch

1.25 in

Dimension - Height inch

1.38 in

Dimension - Height mm

35.1 mm

Dimension - L Length Overall mm

67 mm

Dimension - Length Overall inch

2.62 in

Dimension - Nut Width inch

1.04 in

Dimension - P inch

0.44 in

Conductor Related

Conductor - Copper Solid Size

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG

Conductor - Copper Solid Size Range

2 AWG-3/0 AWG

Conductor - Copper Str Size

2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size Range

2 AWG-2/0 AWG

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

25

Pallet Quantity

5800

Resources and downloads