Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLTRED5B
TredTrak® non-metallic cable protectors can also be interlocked to protect cables and cords of any length. The TredTrak system is a five channel modular cable protection system that will protect cable diameters up to 1.28 inches (32.5mm). It is designed to support pedestrian and light vehicle traffic in public, institutional and commercial applications. The Hubbell modular cable protection line also permits compliance with NEC® requirements (Article 525) for insulating electrical cables and cord at carnivals, amusement parks, convention centers and similar public areas.
Catalog Number
HBLTRED5B
Color
Blue,Yellow
EU RoHS Indicator
Yes
Series
TredTrak Floor Cable Cover
Style
Channel Dim. 1.30" x 1.30"
Type
5-Channel Trak
UPC
783585537139
Dimensions
3 ft x 17.5 in x 1.95 in
Height
1.95 in
Length
3 ft
Width
17.5 in
Carton Quantity
1