Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLTT5B
Hubbell TrukTrak® non-metallic cable protectors are designed to safeguard electrical cables and cords from vehicle and pedestrian traffic. The TrukTrak interlocking system comes in two, three and five channel sizes and will protect cables up to 3.25 inches (82.6mm) in diameter. It is ideal for the industrial environment where it is necessary to support heavy trucks and fork lifts.
Catalog Number
HBLTT5B
Color
Blue,Yellow
EU RoHS Indicator
Yes
Series
TrukTrak Floor Cable Cover
Style
Channel Dim. 1.25" x 1.25"
Type
5-Channel Trak
UPC
783585537016
Dimensions
3 ft x 20 in x 2.31 in
Height
2.31 in
Length
3 ft
Width
20 in
Carton Quantity
1