WBP_NHC1021_PRODIMAGE
WBP_NHC1021_PRODIMAGE
WBP_NHC1010_app-1_PRODIMAGE
WBP_NHC1010_app_PRODIMAGE

Kellems Wire Management, Cord Connectors, 90 Degree Male .19-.25", 1/2", Aluminum

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NHC1021

Kellems Wire Management, Cord Connectors, 90 Degree Male .19-.25", 1/2", Aluminum

Standard Product

Product details

General

Application
90 Degree Male- Form 2
Color Code
Red
Environmental Conditions
Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.
EU RoHS Indicator
Yes
Item Type
Cord Connectors
Material
Aluminum
Material - Mounting Hardware
Locknut or Tapped Opening
Performance
  • Environmental - Hazardous Locations - Used in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class Ill Div. 1 & 2 in accordance with the NEC.
  • Environmental - Operating Temperatures - -30°F to +225°F (-34°C to +107°C)
Series
Standard Duty
Temperature Rating
Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)
Type
90° Male
UPC
783585201214

Dimensions

Display Size
1/2" NPT
Hub Size
1/2 "

Conductor Related

Conductor Range
0.19-0.25 in (4.7- 6.3 mm)
Number of Conductors
Single

Certifications And Compliance

Industry Standard(s)
UL Listed
Nema Rating
NEMA Type 4, 4X, 12 and 13
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
25
Pallet Quantity
7875