WBP_NHC1041_PRODIMAGE
WBP_NHC1041_PRODIMAGE
WBP_NHC1010_app-1_PRODIMAGE
WBP_NHC1010_app_PRODIMAGE

Kellems Wire Management, Cord Connectors, 90 Degree Male .63-.75", 1", Aluminum

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NHC1041

Kellems Wire Management, Cord Connectors, 90 Degree Male .63-.75", 1", Aluminum

Standard Product

Product details

General

Application

90 Degree Male- Form 4

Catalog Number

NHC1041

Color Code

Yellow

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

EU RoHS Indicator

Yes

Item Type

Cord Connectors

Material

Aluminum

Material - Mounting Hardware

Locknut or Tapped Opening

Performance

  • Environmental - Hazardous Locations - Used in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class Ill Div. 1 & 2 in accordance with the NEC.
  • Environmental - Operating Temperatures - -30°F to +225°F (-34°C to +107°C)

Series

Standard Duty

Specifications

  • Cord Diameter Inches (mm) - .63"-.75" (15.9-19.0)
  • Form Size - F4
  • Material - Aluminum
  • NPT Hub Size - 1 Inch

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Type

90° Male

UPC

783585201412

Dimensions

Display Size

1" NPT

Hub Size

1"

Conductor Related

Conductor Range

0.63- 0.75 in (15.9- 19.0 mm)

Number of Conductors

Single

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

NEMA Type 4, 4X, 12 and 13

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

3150