Image of FT4BK5 Kellems Wire Management, FloorTrak Flexible Non-Metallic Cover for Cables, Size 4, Black, 5'
Image of FT4BK5 Kellems Wire Management, FloorTrak Flexible Non-Metallic Cover for Cables, Size 4, Black, 5'

Kellems Wire Management, FloorTrak Flexible Non-Metallic Cover for Cables, Size 4, Black, 5'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FT4BK5

Kellems Wire Management, FloorTrak Flexible Non-Metallic Cover for Cables, Size 4, Black, 5'

FloorTrak® is a flexible, non-metallic cover for cables that run over the floor when portable cords and cables cannot be concealed or routed away from traffic patterns. FloorTrak protects, organizes and reduces trip hazards. Four different sizes mean it will handle cables of up to 1.25 inches (31.8mm) in diameter. FT2, FT3 and FT4 are available in five PVC colors to blend with the various decors. FT10 is available in black and yellow colors only. The F10 Heavy Duty FloorTrak is ideal for applications such as industrial work areas, food processing plants and abusive areas where cable management is necessary.

  • Flexible and rigid PVC material
  • Protects and reduces trip hazards
  • Available in four different sizes and five PVC colors to blend with the various decors
  • Withstands temperatures of 0°F to +120°F (-18°C to +49°C)

Product details

General

Catalog Number

FT4BK5

Color

Black

EU RoHS Indicator

Yes

Series

FloorTrak Floor Cable Cover

Style

Channel Dim. 1.21" x 0.75"

Type

1-Channel Trak

UPC

783585337296

Dimensions

Length

5 ft

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Resources and downloads