KIL_L_L1L_With_Gland
KIL_L_L1L_With_Gland
play
L1L Overview
KIL_L_L1L_Detail_T-Slot
+2
KIL_L_L1L_End

L1L730C - L1L 7,000 Lumen Output 5000K CCT, 120-277 Universal Voltage

Brand:

Killark

Catalog ID:

L1L730C

L1L Series 7,000 Lumen Output 5000K CCT, 120-277 Universal Voltage with Clear Glass Optic

The L1L Series Linear LED are high quality explosion-proof light fixtures. Designed to go into the harshest environments where explosive vapors are present. Killark linear LED provide a crisp white light that is great for color rendering.

Product details

General

Catalog Number

L1L730C

Color Temperature

5000 K

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Light Source

LED

Lumen Range

5,001-10,000 lm

Lumens

7147

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Pendant or Surface

Optic Type

Glass Lens

Series

L1L

Type

Linear Light Fixture

UPC

783936174747

Dimensions

Hub Size

3/4"

Electrical Ratings

Lumens Per Watt

153.7

Voltage Rating

120-277 VAC

Wattage

46.5 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66