Image of SS309DS LO-CON Series, Plate, StyleLine/ Decora/GFCI, Stainless Steel
Image of SS309DS LO-CON Series, Plate, StyleLine/ Decora/GFCI, Stainless Steel

LO-CON Series, Plate, StyleLine/ Decora/GFCI, Stainless Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SS309DS

LO-CON Series, Above Floor Single Service Pedestal, Plate, StyleLine/Decora/GFCI, Stainless

  • LO-CON SeriesStyleLine/ Decora/GFCI
  • Stainless Steel

Standard Product

Product details

General

Catalog Number

SS309DS

Color

Natural

EU RoHS Indicator

Yes

Finish Type

Stainless Steel

Item Type

Device Plate

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

Mounting Hardware

Included

Specifications

  • Pedestal Item - Metallic Lo-Con Plates
  • Pedestal Plate Type - Lo-Con Styleline Plate
  • Pedestal Type - Metallic Lo-Con

Style

Pedestal Plates

UPC

783585136356

Dimensions

Display Size

1-Gang

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

50

Pallet Quantity

32000

Resources and downloads