KIL_L_LZ2NL
KIL_L_LZ2NL

LZ2NL2830 - LZ2NL Series LED Linear, Hazardous Rated Watt, 120-277 VAC 5000K, 3775 Lumens

Brand:

Killark

Catalog ID:

LZ2NL2830

LZ2NL Series Linear LED fixtures are made of a fiberglass reinforced polyester body with an impact resistant polycarbonate lens and use energy efficient LED's that are suitable for use in harsh and hazardous environments.

NEMA 44X & IP66 rated enclosure. Housing - one piece fiberglass reinforced polyester. Lens - clear Lexan® impact resistant polycarbonate lens (Lexan is a registered trademark of SABIC). Two 3/4" NPT Hubs - one at each end (includes one 3/4" close-up plug and two 3/4"x1/2" reducers for maximum user flexibility - hubs aluminum). Many midpower LEDs blend light to simulate fluorescent tube. Crisp White Light for Excellent Color Rendering - chromaticity 5000K (CCT); approx. 70 CRI. Energy Savings - high lumens per watt. LED Array Life - to 212,000 maintenance-free hours to 70% initial lumens. Ambient Suitability -40ºC to 55ºC up to 120W. Instant On - including after power interruption. World Voltage 120-277VAC 50/60Hz. Solder-less LED Board Connections - vibration resistant. LM80-08* measurement of lumen maintenance for LED light sources. LM79-08* certified "absolute" photometry, including chromaticity color for solid state lighting. L70 Values - industry nomenclature for hours of use to 70% of initial lumens - TM-21* & calculated.

Product details

General

Application
  • Linear LED luminaires are designed for installations where moisture, dirt, dust, corrosion and vibration may be present, and NEMA 3, 4X IP66 areas where wind, water, snow or high ambients can be expected. They can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC/CEC. Typical applications include manufacturing plants, and certain chemical and petrochemical processing facilities, sewage treatment plants, off-shore and dockside installations, garages, storage facilities, tunnels, and grain/food facilities.
Color
  • White
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Light Source
LED
Lumen Range
2,001-5,000 lm
Lumens
3775
Material
Polyester, Fiberglass Reinforced
Mounting Type
  • Pendant
  • Surface
Optic Type
Polycarbonate Lens - Clear
Series
LZ2NL
Type
  • Non-Metallic Linear LED Fixture
  • Non-Metallic Linear LED Fixture
UPC
783936122458

Dimensions

Dimensions
4.5 in x 1 in x 6.5 in
Gross Weight with Packaging
12
Height
6.5 in
Length
4.5 in
Weight
12 lb
Width
1 in

Electrical Ratings

Frequency Rating
50/60 Hz
Lumens Per Watt
134.8
Voltage Rating
120-277 VAC
Wattage
28 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
IP Rating
IP66

Resources and downloads