WBP_VCGP100_PRODIMAGE
WBP_VCGP100_PRODIMAGE

Lighting Fixture, Glass Globe, Replacement Marine Lighting Fixture.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

VCGP100

Lighting Fixture, Glass Globe, Replacement Marine Lighting Fixture.

Standard Product

Product details

General

Application

Marine Lighting

Catalog Number

VCGP100

Color

Clear

EU RoHS Indicator

Yes

Item Type

Replacement Globe for NVX15GHGA, NVA15GHGA

Lamp Included

No

Material

Glass

Specifications

  • Product Type - Lighting Fixtures
  • Version - Replacement Globe Only

Style

Vapor Tight

UPC

783585911038

Dimensions

Dimensions

7.3 in x 3.9 in x 3.8 in

Height

3.8 in

Length

7.3 in

Width

3.9 in

Electrical Ratings

Wattage

150 Max

Logistics

Carton Quantity

1

Resources and downloads