WBP_HBL63CM61_PRODIMAGE
WBP_HBL63CM61_PRODIMAGE
WBP_HBL63CM61_alt_PRODIMAGE

Locking Devices, Twist-Lock®, Marine Grade, Male Plug, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Galvanized

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL63CM61

Locking Devices, Twist-Lock®, Marine Grade, Male Plug, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Galvanized

Corrosion Resistant

Product details

General

Application

Marine Wiring Devices

Catalog Number

HBL63CM61

Color

Metallic

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Standard

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

Performance

Environmental - Moisture Resistance - IP20 Suitability

Specifications

  • Blade Type - Locking
  • Cord grip range - .44–1.14 in. (11.1–29.0)
  • Housing Type - Standard
  • Product Type - Replacement Plugs

UPC

783585808710

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

50 A

Current Rating

50 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

6250

Conductor Related

Cord Type

All Listed Portables

Number Of Wires

3-Wire Grounding

Wire Size

#6 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

Non-NEMA

Logistics

Carton Quantity

5

Resources and downloads