CHL_NexLED_NonEM
CHL_NexLED_NonEM

Nexled Zone 1 LED (NELE)

Brand:

Chalmit Lighting

The NexLED bulkhead luminaire utilises high output 1 Watt light emitting diodes (LED's) that provide a white, instant light that is highly visible. Designed for low profile applications, the bulkhead can be mounted on walls, handrails and ceilings making it ideal for walkways or restricted height areas. Its excellent temperature range of -45°C to +55°C makes it a global lighting solution providing high quality lighting at extreme temperatures. Green LED option is also available.

  • Installation to gas groups IIA, IIB and IIC.
  • Highly visible, instant light.
  • Easy to install and maintain.
  • Ultra long life, no re-lamping required.
  • Over 60,000 hours* continuous operation.
  • Very low power consumption.
  • Highly Energy Efficient.

Bulkheads offer a compact and versatIndustriale solution for many applications, especially in exposed conditions with high levels of dust and moisture. Click the 'Contact Us' link above to get in touch with us and discuss how the NexLED bulkhead luminaire could work for you.

Product details

General

Application
  • Zone 1 and 21
  • Mounting holes in rear of casting
ATEX Classification
Group II Category 2 GD
Battery Type
Internal 6V Ni-Cad Battery (4 Ah) - 18W; 6V (7Ah) - 36W
Construction Material - Main
Painted Aluminum LM6 Enclosure
EU RoHS Indicator
Contact Manufacturer
Ingress Protection
  • IP66/67
  • IK08
Lamp Type
  • 2 x 1W LEDs
  • 8 x 1W LEDs
  • White
Light Distribution
  • 2W version - 3 hours
  • 8W version - 90 minutes.
Light Source
LED Array
Material
LM6 aluminium; RAL-9005 black matt fine textured epoxy paint finish with toughened glass and sIndustrialicone gasket.
Operating Temperature Range Celcius
-45°C to +55°C
Style
Bulkhead
Type
Bulkhead

Certifications And Compliance

Certified Listed
  • ATEX
  • IEC Ex
  • Inmetro
  • EAC (Russian)
Compliance
  • Increased Safety, Encapsulation
  • IP66/67
  • IK08
CSA File Number
1066169
Hazardous Rating(s)
  • Ex e mb IIC T4 Gb
  • Ex tb IIIC T95°C Db IP6X
Industry Standard(s)
  • EN 60079-10-1
  • EN 60079-10-2
  • EN 60079-14