WBP_BR106C_PRODIMAGE
WBP_BR106C_PRODIMAGE

Outlet Frame, Duplex 106, 2-Port, Light Almond/Office White

Brand:

Hubbell Premise Wiring

Catalog ID:

BR106C

Phone/Data/Multimedia, Outlet Frame, Duplex 106, 2-Port, Light Almond/Office White

Duplex Mounting

Product details

General

Application

  • Data/Fiber/Audio/Video

Catalog Number

BR106C

Color

Light Almond/Office White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

NEMA 1-Gang

EU RoHS Indicator

Yes

Item Type

Duplex Frame

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw

Number Of Ports

2

Orientation

Vertical

Series

Accessory

Style

  • Duplex Insert
  • 2-Port

Type

Outlet Frame

UPC

662620765044

Dimensions

Display Size

2-Port

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

25

Resources and downloads

Specifications