Brand: Burndy
Catalog ID: PENA13CARTRIDGE
Application
For Aluminum To Copper, Aluminum To Aluminum, Aluminum To Conduit
Application - For Use On
Aluminum to Aluminum;Aluminum to Conduit;Aluminum to Copper
Catalog Number
PENA13CARTRIDGE
Container Type
Cartridge
EU RoHS Indicator
Yes
Pour Point
-40 °F
Sub Brand
PENETROX
Temperature - Dropping Point Fahrenheit
350 °F
Trade Name
PENETROXâ„¢
Type
A13
UPC
781810365519
UPC 14 Digit GTIN
00781810365519
Viscosity at 100 Fahrenheit
250 °F
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Container Size
1 lb