Brand: Hubbell Premise Wiring
Catalog ID: IFP12BK
Application
Catalog Number
IFP12BK
Color
Black
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA 1-Gang
EU RoHS Indicator
Yes
Item Type
Keystone Faceplate
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number of Gang(s)
1-Gang
Number Of Ports
2
Orientation
Vertical
Size
Standard
Type
Keystone
UPC
662620826455
Display Size
2-Port
Industry Standard(s)
Carton Quantity
25
Pallet Quantity
7200